Download document () of 20
We make what matters work*

178384

Eaton xEnergy Main LV systems LV switchgear. Partition between two sections, XW, HxD = 300 x 800 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178384
EAN
4015081736874
Product Length/Depth
482 mm
Product Height
300.5 mm
Product Width
35 mm
Product Weight
3.137 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 2b
Internal separation form 3a
Internal separation form 3b
Internal separation form 4b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.