Download document () of 20
We make what matters work*

178389

Eaton xEnergy Main LV systems LV switchgear. Vertical partition, main busbar, HxW=550x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178389
EAN
4015081736928
Product Length/Depth
23.5 mm
Product Height
486 mm
Product Width
740 mm
Product Weight
4.562 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 3b
Internal separation form 4a
Internal separation form 2b
Internal separation form 2a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.