Download document () of 20
We make what matters work*

178395

Eaton xEnergy Main LV systems LV switchgear. Partition, ventilated, for power feeder, WxD = 800 x 600 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178395
EAN
4015081736980
Product Length/Depth
582 mm
Product Height
49 mm
Product Width
787 mm
Product Weight
4.015 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 2b
Internal separation form 4a
Internal separation form 2a
Internal separation form 3a
Internal separation form 4b
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.