Download document () of 20
We make what matters work*

178399

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1-pole, 160A, 11 output terminals

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
178399
EAN
4015081737024
Product Length/Depth
51.2 mm
Product Height
91 mm
Product Width
36 mm
Product Weight
0.169 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1

Product specifications

Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • Zinc plated (Hexagon socket set screw, Surface finish)
Functions
Additional equipment
Torque rating
2 Nm / 9 Nm (incoming). 2 Nm (outgoing)
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
50 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
1.5 mm²
Conductor cross section (solid, solid-strand) - max
70 mm²
Conductor cross section (solid, solid-strand) - min
1.5 mm²
Amperage rating
160 A
Rated short-time withstand current (Icw)
8.4 kA
Voltage rating at DC Cu (IEC) - max
1000 VDC
Number of poles
Single-pole
Degree of protection
IP20
Mounting position
Universal
Clamp material
Plain
Brass
Comparative tracking index (CTI)
600 V
Housing material
PA66
Housing color
Light gray (RAL 7035)
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Flame classification (UL 94)
V-0
Heat deflection temperature
100 °C
Number of clamp positions per pole
13
Number of clamping units per pole
13
Rated peak withstand current
36 kA
Voltage rating at AC Cu (IEC) - max
690 VAC
Rated operation current (Ie) Cu (IEC)
160 A
Terminal capacity (single/multi-wire)
2.5 mm² - 25 mm² (incoming)
25 mm² - 70 mm² (incoming)
1.5 mm² - 10 mm² (outgoing, fine wire (with sleeve))
1.5 mm² - 16 mm² (incoming, fine wire (with sleeve))
1.5 mm² - 16 mm² (outgoing)
16 mm² - 50 mm² (incoming, fine wire (with sleeve))

Export product specification