Download document () of 20
We make what matters work*

178402

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1-pole, 400A, 6 output terminals, ALU

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
178402
EAN
4015081737055
Product Length/Depth
50.2 mm
Product Height
103 mm
Product Width
44.4 mm
Product Weight
0.522 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1

Product specifications

Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • This power distribution block is suitable for ALU and CU conductors.
  • Please pay attention to the common handling guidelines when connecting the aluminium conductors.
  • Clean and brush the contact surfaces and lubricate them with an appropriate grease.
  • As precaution the connections should get retightened regularly.
  • Zinc plated (Hexagon socket set screw, Surface finish)
Functions
Additional equipment
Torque rating
25 Nm / 221.2 lbf (incoming). 3.5 Nm - 7 Nm / 31 lbf - 62 lbf (outgoing). Allen key 8 mm
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
185 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
6 mm²
Conductor cross section (solid, solid-strand) - max
240 mm²
Conductor cross section (solid, solid-strand) - min
10 mm²
Amperage rating
400 A
Rated short-time withstand current (Icw)
21 kA
Voltage rating at DC Cu (IEC) - max
1500 VDC
Number of poles
Single-pole
Degree of protection
IP10
Mounting position
Universal
Clamp material
Brass
Nickel plated
Comparative tracking index (CTI)
600 V
Housing material
PA66
Housing color
Light gray (RAL 7035)
Material
Aluminum
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Flame classification (UL 94)
V-0
Heat deflection temperature
100 °C
Number of clamp positions per pole
7
Number of clamping units per pole
7
Rated peak withstand current
50 kA
Voltage rating at AC Al (IEC) - max
1000 VAC
Voltage rating at AC Cu (IEC) - max
1000 VAC
Voltage rating at DC Al (IEC) - max
1500 VDC
Rated operation current (Ie) Al (IEC)
350 A
Rated operation current (Ie) Cu (IEC)
400 A
Terminal capacity (single/multi-wire)
2/0 - 6/0 AWG (incoming, fine wire (with sleeve))
3/0 - 500 MCM AWG (incoming)
8 - 1 AWG (outgoing)
6 mm² - 35 mm² (outgoing, fine wire (with sleeve))
10 - 2 AWG (outgoing, fine wire (with sleeve))
70 mm² - 185 mm² (incoming, fine wire (with sleeve))
10 mm² - 50 mm² (outgoing)
95 mm² - 240 mm² (incoming)

Export product specification