Download document () of 20
We make what matters work*

178404

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1-pole, 1100A, 2 output terminals, ALU

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
178404
EAN
4015081737079
Product Length/Depth
107 mm
Product Height
202 mm
Product Width
89.6 mm
Product Weight
2.034 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1

Product specifications

Special features
  • Clicks on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • Nickel plated (hexagon socket set screw, surface finish)
  • This power distribution block is suitable for ALU and CU conductors.
  • Please pay attention to the common handling guidelines when connecting the aluminium conductors.
  • Clean and brush the contact surfaces and lubricate them with an appropriate grease.
  • As precaution the connections should get retightened regularly.
Functions
Additional equipment
Torque rating
80 Nm (incoming). 50 Nm (outgoing). 3 Nm (test connection)
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
500 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
50 mm²
Conductor cross section (solid, solid-strand) - max
500 mm²
Conductor cross section (solid, solid-strand) - min
50 mm²
Amperage rating
1100 A
Voltage rating at DC Cu (IEC) - max
1500 VDC
Number of poles
Single-pole
Degree of protection
IP10
Mounting position
Universal
Clamp material
Aluminum
Plated
Comparative tracking index (CTI)
600 V
Housing material
PA66
Housing color
Light gray (RAL 7035)
Material
Aluminum
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Flame classification (UL 94)
V-0
Heat deflection temperature
100 °C
Number of clamp positions per pole
3
Number of clamping units per pole
3
Voltage rating at AC Al (IEC) - max
1000 VAC
Voltage rating at AC Cu (IEC) - max
1000 VAC
Voltage rating at DC Al (IEC) - max
1500 VDC
Rated operation current (Ie) Al (IEC)
900 A
Rated operation current (Ie) Cu (IEC)
1100 A
Terminal capacity (single/multi-wire)
1.5 mm² - 16 mm² (test connection)
1.5 mm² - 10 mm² (test connection, fine wire (with sleeve))
50 mm² - 240 mm² (outgoing, fine wire (with sleeve))
95 mm² - 500 mm² (incoming)
95 mm² - 500 mm² (incoming, fine wire (with sleeve))
50 mm² - 300 mm² (outgoing)

Export product specification