Download document () of 20
We make what matters work*

178405

Eaton xEnergy Basic LV systems Low voltage switchgear. Lock with 3 mm double ward insert with 1 key, gray

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
178405
EAN
4015081737086
Product Length/Depth
120 mm
Product Height
55 mm
Product Width
35 mm
Product Weight
0.203 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Handle type
Key
Closure type
Double bit
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Espagnolette locking (3-point locking)
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.