Eaton Moeller® series SL4 Base module, 800 mm aluminum tube
| Product Name |
Eaton Moeller® series SL4 Base module
|
| Catalog Number |
178461
|
| EAN |
4015081737642
|
| Product Length/Depth |
43 mm
|
| Product Height |
899 mm
|
| Product Width |
43 mm
|
| Product Weight |
0.8 kg
|
| Certifications |
IEC/EN 60947-5-1
IEC/EN 60529 |
| Color |
Other
|
| Fitted with: |
Aluminum tube
Cover Banjo bolt |
| Number of modules |
Max. 10 (with base for mounting on both sides)
Max. 5 (with standard base) Max. 5 |
| Connection to SmartWire-DT |
No
|
| Degree of protection |
NEMA 13
NEMA 4X NEMA 4 IP66 |
| Mounting Method |
Floor
Bracket Tube Horizontal |
| Mounting position |
As required
|
| Overvoltage category |
III
|
| Pollution degree |
3
|
| Product Category |
SL signal towers
|
| Rated impulse withstand voltage (Uimp) |
4000 V AC
|
| Shock resistance |
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms |
| Tube length |
800 mm
|
| Type |
Base module
|
| Ambient operating temperature - min |
-30 °C
|
| Ambient operating temperature - max |
60 °C
|
| Climatic proofing |
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30 |
| Terminal capacity (AWG) |
24 - 16
|
| Terminal capacity (flexible with ferrule and plastic collar) |
0.25 - 0.75 mm²
|
| Terminal capacity (solid/flexible) |
0.2 - 1.5 mm²
|
| Terminal capacity (solid/flexible with ferrule) |
0.25 - 1.5 mm²
|
| Rated insulation voltage (Ui) |
250 V
|
| Rated operational voltage |
110/120 V AC ± 10 %
24 V AC/DC ± 10 % 230/240 V AC ± 10 % |