Download document () of 20
We make what matters work*

178565

Eaton Moeller® series M22 Joystick, with 2 operating points per operating direction, with metal shaft, 2 positions, Bezel: titanium, momentary, Horizontal

General specifications

Product Name
Eaton Moeller® series M22 joystick
Catalog Number
178565
EAN
4015081738946
Product Length/Depth
100 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.028 kg
Certifications
VDE 0660
CE
CSA-C22.2 No. 14-13
IEC/EN 60947-5
UL File No.: E29184
CSA File No.: 012528
IEC/EN 60947
UL Category Control No.: NKCR
UL
CSA
CSA Class No.: 3211-03
CSA-C22.2 No. 94-91
UL 508
Catalog Notes
These joysticks are combined with normal normally open contacts M22-K10 and NO early-make contacts M22-K10P.

Product specifications

Type
Joystick
Product Category
RMQ-Titan
Actuator function
Horizontal
Momentary
Fitted with:
Retraction in 0-position
2 operating points per operating direction
Metal shaft
Front ring
Operating frequency
2000 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N
Joystick length
75 mm
Number of actuation directions
2
Number of contacts (normally closed) per actuation direction
0
Number of contacts (normally open) per actuation direction
0
Number of make-and-break contacts per direction
0
Number of switch levels
2
Opening diameter
22.5 mm
Bezel color
Titanium
Bezel material
Plastic
Mounting position
As required
Degree of protection
IP66
NEMA 4X, 13
Lifespan, mechanical
100,000 Operations
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Export product specification