Download document () of 20
We make what matters work*

178577

Eaton Moeller® series M22 Joystick, with one operating point per operating direction, with metal shaft, 2 positions, Bezel: black, maintained, Vertical

General specifications

Product Name
Eaton Moeller® series M22 joystick
Catalog Number
178577
EAN
4015081739066
Product Length/Depth
100 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.038 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 94-91
IEC/EN 60947
IEC/EN 60947-5
VDE 0660
CSA
CE
CSA-C22.2 No. 14-13
UL 508
UL Category Control No.: NKCR
CSA Class No.: 3211-03
UL
UL File No.: E29184

Product specifications

Type
Joystick
Product Category
RMQ-Titan
Actuator function
Maintained
Vertical
Fitted with:
Metal shaft
Filament bulb (24 V)
Front ring
Operating frequency
2000 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
Yes
With SWD-RMQ connections
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N
Joystick length
75 mm
Number of actuation directions
2
Number of contacts (normally closed) per actuation direction
0
Number of contacts (normally open) per actuation direction
0
Number of make-and-break contacts per direction
0
Number of switch levels
1
Opening diameter
22.5 mm
Bezel color
Black
Bezel material
Plastic
Mounting position
As required
Degree of protection
IP66
NEMA 4X, 13
Lifespan, mechanical
100,000 Operations
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Export product specification