Download document () of 20
We make what matters work*

178579

Eaton xEnergy Main LV systems LV switchgear. Partition Set, NZM2/BusbarArea, Vertical, Height=180mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178579
EAN
4015081739080
Product Length/Depth
4 mm
Product Height
180 mm
Product Width
55 mm
Product Weight
0.05 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Untreated
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 3a
Internal separation form 4a
Internal separation form 4b
Internal separation form 2a
Internal separation form 2b

Export product specification