Download document () of 20
We make what matters work*

178581

Eaton xEnergy Main LV systems LV switchgear. Partition Set, NZM2/BusbarArea, Vertical, Height=140mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178581
EAN
4015081739103
Product Length/Depth
4 mm
Product Height
140 mm
Product Width
50 mm
Product Weight
0.035 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Untreated
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 2a
Internal separation form 2b
Internal separation form 3b
Internal separation form 4a
Internal separation form 4b

Export product specification