Download document () of 20
We make what matters work*

178587

Eaton xEnergy Main LV systems LV switchgear. Section wide cover, closed, HxW=400x1000mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178587
EAN
4015081739165
Product Length/Depth
46 mm
Product Height
390 mm
Product Width
992 mm
Product Weight
7.78 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.