Download document () of 20
We make what matters work*

178590

Eaton xEnergy Main LV systems LV switchgear. Insulation for busbar ends, vertical

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178590
EAN
4015081739196
Product Length/Depth
517.5 mm
Product Height
149 mm
Product Width
14 mm
Product Weight
0.573 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Untreated
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Material
Plastic
Suitable for
Internal separation form 2b
Internal separation form 3a
Internal separation form 3b
Internal separation form 4b
Internal separation form 2a
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.