Download document () of 20
We make what matters work*

178593

Eaton xEnergy Main LV systems LV switchgear. Partition/cable gland for power sections, HxW=250x1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178593
EAN
4015081739226
Product Length/Depth
33 mm
Product Height
192 mm
Product Width
892 mm
Product Weight
2.732 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 4b
Internal separation form 3a
Internal separation form 3b
Internal separation form 4a
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.