Download document () of 20
We make what matters work*

178595

Eaton xEnergy Main LV systems LV switchgear. Partition, ventilated, for power feeder, WxD = 1000 x 600 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178595
EAN
4015081739240
Product Length/Depth
582 mm
Product Height
49 mm
Product Width
987 mm
Product Weight
5.249 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 2b
Internal separation form 4b
Internal separation form 3a
Internal separation form 3b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.