Download document () of 20
We make what matters work*

178598

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4 component mounting area/cable connection area, fixed mounting with rotary handle, main busbar back, W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178598
EAN
4015081739271
Product Length/Depth
261 mm
Product Height
60.5 mm
Product Width
335 mm
Product Weight
0.88 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Lock
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 4b
Internal separation form 4a
Internal separation form 2a
Internal separation form 3b
Internal separation form 2b

Export product specification