Download document () of 20
We make what matters work*

178599

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4 component mounting/cable connec. area, fixed mounting,rotary handle,mechanical interlock, main busbar back, W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178599
EAN
4015081739288
Product Length/Depth
261 mm
Product Height
60.5 mm
Product Width
335 mm
Product Weight
0.88 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Lock
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 2b
Internal separation form 2a
Internal separation form 4b
Internal separation form 3a
Internal separation form 3b

Export product specification