Download document () of 20
We make what matters work*

178614
XP2N4F-MCB08

Eaton xEnergy Main LV systems LV switchgear. Partition, 2xNZM4 component mounting area/cable connection area, fixed mounted design, main busbar back, W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178614
EAN
4015081739431
Product Length/Depth
261 mm
Product Height
60.5 mm
Product Width
710 mm
Product Weight
1.825 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Lock
Cable entry
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 4b

Export product specification