Download document () of 20
We make what matters work*

178624

Eaton xEnergy Main LV systems LV switchgear. Partition for use between NZM4 cable connection area and main busbar area, WxD = 1000 x 400 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178624
EAN
4015081739530
Product Length/Depth
630.5 mm
Product Height
28 mm
Product Width
987 mm
Product Weight
7.4 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Lock
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
100 mm
Material
Steel
Suitable for
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.