Download document () of 20
We make what matters work*

178626

Eaton xEnergy Main LV systems LV switchgear. Vertical partition between cable connection areas for two fixed mounting NZM4 units, sheet steel, including fixing material, section depth 800 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178626
EAN
4015081739554
Product Length/Depth
710 mm
Product Height
655 mm
Product Width
60 mm
Product Weight
15.9 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Material
Steel
Suitable for
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.