Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4 component mounting area/cable connection area, fixed mounting with remote operator, main busbar back, W=800mm
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
178649
|
| EAN |
4015081739783
|
| Product Length/Depth |
261 mm
|
| Product Height |
60.5 mm
|
| Product Width |
710 mm
|
| Product Weight |
1.8 kg
|
| Compliances |
RoHS conform
|
| Construction type |
Individual part
|
| Fitted with: |
Lock
Cable entry |
| Surface finishing |
Galvanized
|
| Color |
Stainless steel
|
| Modular spacing |
12.5 mm
|
| Number of height units |
0
|
| RAL-number |
0
|
| Suitable for enclosure building width |
800 mm
|
| Material |
Steel
|
| Suitable for |
Internal separation form 4b
|