Download document () of 20
We make what matters work*

178653

Eaton xEnergy Main LV systems LV switchgear. Cover, transparent, 2-part, section-height, HxW=900x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178653
EAN
4015081739820
Product Length/Depth
710 mm
Product Height
25 mm
Product Width
950 mm
Product Weight
3.3 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Other
Material
Plastic
Mounting position
In the field
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.