Download document () of 20
We make what matters work*

178658
XSMIB20-800

Eaton xEnergy Main LV systems LV switchgear. Mounting kit/mounting plate, xP field, HxD = 2000 x 800 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178658
EAN
4015081739875
Product Length/Depth
543 mm
Product Height
27 mm
Product Width
1912 mm
Product Weight
18 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.