Download document () of 20
We make what matters work*

178662

XNT-USB-HUB-7PORT. Isolated industrial USB hub, 7port, diagnostic system

General specifications

Product Name
Eaton Temperature Monitoring System Diagnose LV systems Predictive diagnostics
Catalog Number
178662
EAN
4015081739912
Product Length/Depth
192 mm
Product Height
35 mm
Product Width
100 mm
Product Weight
0.95 kg
Compliances
RoHS conform

Product specifications

Construction type
Desk type device
Number of ports (parallel)
0
Number of ports (Serial)
0
Number of ports (USB-A)
7
Number of ports (USB-B)
0

Export product specification