Eaton xComfort KLV LV systems Final Distribution Boards. Wall pan, empty, for flush-mounting, 3-row, form of delivery for projects.
| Product Name |
Eaton xComfort KLV project delivery form
|
| Catalog Number |
178840
|
| EAN |
4015081741694
|
| Product Length/Depth |
90 mm
|
| Product Height |
575 mm
|
| Product Width |
345 mm
|
| Product Weight |
1.3 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 62208, IEC/EN 60670-24 (PD)
|
| Used with |
KLV for projects
Installation distribution boards Basic device |
| Special features |
|
| Type |
|
| Accessory/spare part type |
Other
Accessory |
| Fitted with: |
Gland plate slider
Guard Nail lugs Empty wall trough Installation instructions Spirit level for leveling |
| Frequency rating |
50 Hz
|
| Color |
Traffic white (RAL 9016)
|
| Degree of protection |
IK05 (impact resistance)
IP30 |
| Cable entry postion |
Cable entries on top and bottom, side, back plate
|
| Ambient operating temperature details |
-5 °C - 40 °C
|
| Application |
Indoor (installation site)
|
| Cover/door color |
White
|
| Material |
Polystyren (plastic)
|
| Number of rows |
3
|
| Installation type |
Flush mounting
|
| Mounting method |
Flush mounting
|
| Functions |
Basic device
Additional equipment |
| Number of module space units per row |
12
|
| Protection class |
II (totally insulated)
|
| Protective shrouding material |
Plastic
|