Download document () of 20
We make what matters work*
Discontinued

178865

Eaton xComfort KLV LV systems Final Distribution Boards. media enclosure expansion kit 4-row, form of delivery for projects, SF4M-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178865
EAN
4015081741946
Product Length/Depth
65 mm
Product Height
715 mm
Product Width
360 mm
Product Weight
4.9 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (GP)

Product specifications

Used with
Basic device
Installation distribution boards
KLV for projects
Special features
IP30 Protection Class II Sheet steel door, white (RAL 9016) Note: To obtain protection class II, all devices installed on the mounting plate must be of the fully insulated type.
Type
Basic device Installation distribution boards KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
Mounting rail
2x single-way socket outlet
Device holder
Cable retainer
Microperforated mounting plate
3D adjustment element for mounting
Installation instructions
Frequency rating
50 Hz
Color
Traffic white (RAL 9016)
Degree of protection
IK05 (impact resistance)
IP30
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Cover/door color
White
Material
Sheet steel, powder-coated
Number of rows
4
Installation type
Hollow-wall mounting and flush mounting
Mounting method
Flush mounting
Hollow wall
Functions
Basic device
Additional equipment
Module rack type
Media mounting plate
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Without shroud for protection against accidental contact

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.