Download document () of 20
We make what matters work*

178872

Eaton xComfort KLV LV systems Final Distribution Boards. For indoors, hollow-wall, 3-row, form of delivery for projects

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178872
EAN
4015081742011
Product Length/Depth
40 mm
Product Height
512.5 mm
Product Width
274 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)

Product specifications

Used with
Basic device
Installation distribution boards
KLV for projects
Special features
  • IP30
  • Protection Class II
  • Plastic housing
Type
  • Basic device
  • Installation distribution boards
  • KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
Cable retainer
Installation instructions
Imprintable sheet
Front cover
Neutral-/protective conductor terminal
Device support rails
Frequency rating
50 Hz
Color
Traffic white (RAL 9016)
Degree of protection
IK05 (impact resistance)
IP30
Terminal type
Plug-in terminals
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Cover/door color
White
Material
Polystyren (plastic)
Sheet steel, powder-coated
Number of rows
3
Installation type
Hollow-wall mounting
Mounting method
Hollow wall
Functions
Basic device
Additional equipment
Module rack type
Rail frame
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic
PE and N terminal number and cross section
N: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
PE: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.