Download document () of 20
We make what matters work*

178879

Eaton xComfort KLV LV systems Final Distribution Boards. For outdoors, flush-mounting/hollow-wall mounting, 2-row, form of delivery for projects, SF2-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178879
EAN
4015081742080
Product Length/Depth
32 mm
Product Height
465 mm
Product Width
360 mm
Product Weight
2.8 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)

Product specifications

Used with
KLV for projects
Installation distribution boards
Basic device
Special features
IP30 Protection Class II Sheet steel door, white (RAL 9016)
Type
Basic device Installation distribution boards KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
Door frame with door
3D adjustment element for mounting
Installation instructions
Frequency rating
50 Hz
Color
Traffic white (RAL 9016)
Degree of protection
IK05 (impact resistance)
IP30
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Cover/door color
White
Material
Sheet steel, powder-coated
Number of rows
2
Installation type
Hollow-wall mounting and flush mounting
Mounting method
Hollow wall
Flush mounting
Functions
Basic device
Additional equipment
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.