Download document () of 20
We make what matters work*

178889
KLV-F4-4PR-RAL*

Eaton xComfort KLV LV systems Final Distribution Boards. Door with door frame, flush-mounting/hollow-wall model with the requested RAL color, 4-row, form of delivery for projects, flat door

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178889
Product Length/Depth
32 mm
Product Height
715 mm
Product Width
360 mm
Product Weight
3.3 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)

Product specifications

Used with
Installation distribution boards
Basic device
KLV for projects
Special features
  • IP30
  • Protection Class II
  • Sheet steel door, desired color (RAL)
Type
  • Basic device
  • Installation distribution boards
  • KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
3D adjustment element for mounting
Door frame with door
Installation instructions
Frequency rating
50 Hz
Color
Desired color (RAL)
Degree of protection
IK05 (impact resistance)
IP30
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Cover/door color
Desired color
Material
Sheet steel, powder-coated
Number of rows
4
Installation type
Hollow-wall mounting and flush mounting
Mounting method
Flush mounting
Hollow wall
Functions
Basic device
Additional equipment
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.