Eaton xComfort KLV LV systems Final Distribution Boards. Door with door frame, flush-mounting/hollow-wall model with the requested RAL color, 3-row, form of delivery for projects.
| Product Name |
Eaton xComfort KLV project delivery form
|
| Catalog Number |
178892
|
| Product Length/Depth |
32 mm
|
| Product Height |
590 mm
|
| Product Width |
360 mm
|
| Product Weight |
3.1 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 62208, IEC/EN 60670-24 (PD)
|
| Special features |
|
| Type |
|
| Accessory/spare part type |
Other
Accessory |
| Fitted with: |
3D adjustment element for mounting
Installation instructions Door frame with door |
| Frequency rating |
50 Hz
|
| Color |
Desired color (RAL)
|
| Degree of protection |
IK05 (impact resistance)
IP30 |
| Ambient operating temperature details |
-5 °C - 40 °C
|
| Application |
Indoor (installation site)
|
| Cover/door color |
Desired color
|
| Material |
Sheet steel, powder-coated
|
| Number of rows |
3
|
| Installation type |
Hollow-wall mounting and flush mounting
|
| Mounting method |
Hollow wall
Flush mounting |
| Functions |
Basic device
Additional equipment |
| Number of module space units per row |
12
|
| Protection class |
II (totally insulated)
|
| Protective shrouding material |
Plastic
|