Download document () of 20
We make what matters work*

178893

Eaton xComfort KLV LV systems Final Distribution Boards. Outdoors flush-mounting/hollow-wall model with the requested RAL color, form of delivery for projects, SF4-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178893
Product Length/Depth
32 mm
Product Height
715 mm
Product Width
360 mm
Product Weight
3.3 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)

Product specifications

Used with
Basic device
Installation distribution boards
KLV for projects
Special features
  • IP30
  • Protection Class II
  • Sheet steel door, desired color (RAL)
Type
  • Basic device
  • Installation distribution boards
  • KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
Installation instructions
3D adjustment element for mounting
Door frame with door
Frequency rating
50 Hz
Color
Desired color (RAL)
Degree of protection
IK05 (impact resistance)
IP30
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Cover/door color
Desired color
Material
Sheet steel, powder-coated
Number of rows
4
Installation type
Hollow-wall mounting and flush mounting
Mounting method
Hollow wall
Flush mounting
Functions
Basic device
Additional equipment
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.