Download document () of 20
We make what matters work*

178903

Eaton xComfort KLV LV systems Final Distribution Boards. Combination plug-in terminal KSK, individual, blue for neutral conductor

General specifications

Product Name
Eaton xComfort KLV plug-type terminal
Catalog Number
178903
EAN
4015081742202
Product Length/Depth
19.5 mm
Product Height
17 mm
Product Width
55 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Used with
Individual KSK combination plug-in terminal
Accessory consideration
KLV distribution board
KLV Accessories
Features
Halogen free
Degree of protection
IP2X
Type
  • Additional equipment
  • KLV distribution board
Accessory/spare part type
General
Operating temperature - min
35 °C
Width/grid dimension
55 mm
Rated operational voltage (Ue) - max
400 V
Mounting method
Direct mounting
Number of poles
Single-pole
Connection position
Inclined
Color
Blue
Electrical connection 1 type
Screw connection
Insulation body material
Thermoplastic
Connectable conductor cross section (fine strand) - max
25 mm²
Connectable conductor cross section (fine strand) - min
2.5 mm²
Connectable conductor cross section (fine-strand) with cable end sleeve - max
16 mm²
Connectable conductor cross section (fine-strand) with cable end sleeve - min
2.5 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
2.5 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
2.5 mm²
Nominal current
63 A
Drill hole distance (centrically)
1 mm
Mounting height - min
17 mm
Number of clamp positions per level
8
Operating temperature - max
35 °C
Electrical connection 2 type
Plug-in connection
Inflammability class of insulation material (UL 94)
V0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.