Download document () of 20
We make what matters work*

178907

Eaton xComfort KLV LV systems Final Distribution Boards. SK screw terminal mounted on support, N/PE, 13N/16PE

General specifications

Product Name
Eaton xComfort KLV screw-type terminal
Catalog Number
178907
EAN
4015081742240
Product Length/Depth
40.5 mm
Product Height
23.5 mm
Product Width
247 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Product specifications

Used with
SK screw terminal, fully assembled
Type
  • KLV Accessories
  • KLV distribution board
  • Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.