Download document () of 20
We make what matters work*

178908

Eaton xComfort KLV LV systems Final Distribution Boards. SK screw terminal mounted on support, N

General specifications

Product Name
Eaton xComfort KLV screw-type terminal
Catalog Number
178908
EAN
4015081742257
Product Length/Depth
40.5 mm
Product Height
23.5 mm
Product Width
247 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Product specifications

Used with
SK screw terminal, fully assembled
KLV Accessories
Spare parts
KLV distribution board
Accessory consideration
Type
  • KLV Accessories
  • KLV distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.