Download document () of 20
We make what matters work*

178912

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement front plate, hollow-wall, 2-row for KLV-HW

General specifications

Product Name
Eaton xComfort KLV cover
Catalog Number
178912
EAN
4015081742295
Product Length/Depth
30.5 mm
Product Height
387.5 mm
Product Width
274 mm
Product Weight
0.47 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement front plate
Type
  • KLV Accessories
  • KLV distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.