Download document () of 20
We make what matters work*

178920

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement door, white, 2-row, for flush-mounting (hollow-wall) compact distribution boards

General specifications

Product Name
Eaton xComfort KLV door
Catalog Number
178920
EAN
4015081742370
Product Length/Depth
10.5 mm
Product Height
401 mm
Product Width
296 mm
Product Weight
1.4 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement door
KLV Accessories
Spare parts
KLV distribution board
Type
KLV Accessories KLV distribution board Spare parts
Accessory/spare part type
Door
KLV
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.