Download document () of 20
We make what matters work*

178923

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement door, with vents,, white, 3-row, for flush-mounting (hollow-wall) compact distribution boards

General specifications

Product Name
Eaton xComfort KLV door
Catalog Number
178923
EAN
4015081742400
Product Length/Depth
10.5 mm
Product Height
526 mm
Product Width
296 mm
Product Weight
1.55 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement door with ventilation openings
Spare parts
KLV multimedia
KLV Accessories
Type
  • KLV Accessories
  • KLV multimedia
  • Spare parts
Accessory/spare part type
KLV
Door
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.