Download document () of 20
We make what matters work*

178925

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement frame, flush, white, 1-row for KLV-UP (HW)

General specifications

Product Name
Eaton xComfort KLV frame
Catalog Number
178925
EAN
4015081742424
Product Length/Depth
32 mm
Product Height
340 mm
Product Width
360 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement door frame
KLV Accessories
Spare parts
KLV distribution board
Type
  • KLV Accessories
  • KLV distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.