Download document () of 20
We make what matters work*

178931

Eaton xComfort KLV LV systems Final Distribution Boards. Horizontal partition, 1 to 4-row flush-mounting (hollow-wall) compact distribution boards

General specifications

Product Name
Eaton xComfort KLV internal partition
Catalog Number
178931
EAN
4015081742486
Product Length/Depth
69 mm
Product Height
2 mm
Product Width
254 mm
Product Weight
0.05 kg
Compliances
RoHS conform

Product specifications

Used with
Horizontal partition
Accessory consideration
KLV Accessories
KLV distribution board
Type
Additional equipment for KLV distribution board
Accessory/spare part type
KLV
Surface protection
Primed
Material
Plastic
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.