Download document () of 20
We make what matters work*

178934

Eaton xComfort KLV LV systems Final Distribution Boards. Vertical partition, 3-row flush-mounting (hollow-wall) compact distribution boards

General specifications

Product Name
Eaton xComfort KLV internal partition
Catalog Number
178934
EAN
4015081742516
Product Length/Depth
69 mm
Product Height
505.5 mm
Product Width
1.5 mm
Product Weight
0.065 kg
Compliances
RoHS conform

Product specifications

Used with
Vertical partition
KLV distribution board
KLV Accessories
Accessory consideration
Type
Additional equipment for KLV distribution board
Accessory/spare part type
KLV
Surface protection
Primed
Material
Plastic
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.