Download document () of 20
We make what matters work*

178936

Eaton xComfort KLV LV systems Final Distribution Boards. Reinforcement plate, 1-rows, for KLV-UP (HW)

General specifications

Product Name
Eaton xComfort KLV reinforcement plate
Catalog Number
178936
EAN
4015081742530
Product Length/Depth
56.5 mm
Product Height
257 mm
Product Width
256 mm
Product Weight
1.85 kg
Compliances
RoHS conform

Product specifications

Used with
Reinforcement plate
KLV distribution board
Accessory consideration
KLV Accessories
Spare parts
KLV multimedia
Type
KLV Accessories KLV distribution board KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.