Download document () of 20
We make what matters work*

178944

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement flange for KLV-UP

General specifications

Product Name
Eaton xComfort KLV flange plate
Catalog Number
178944
EAN
4015081742615
Product Length/Depth
88.5 mm
Product Height
34 mm
Product Width
307 mm
Product Weight
0.14 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement flange
KLV distribution board
KLV Accessories
KLV multimedia
Spare parts
Type
  • KLV Accessories
  • KLV distribution board
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.