Download document () of 20
We make what matters work*

178946

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement hinges for KLV-UP (HW)

General specifications

Product Name
Eaton xComfort KLV other spare part
Catalog Number
178946
EAN
4015081742639
Product Length/Depth
100 mm
Product Height
25 mm
Product Width
150 mm
Product Weight
0.02 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement hinge
KLV distribution board
KLV multimedia
KLV Accessories
Spare parts
Type
  • KLV Accessories
  • KLV distribution board
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.