Download document () of 20
We make what matters work*

178948

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement locking screw., plastic, for KLV-UP (HW)

General specifications

Product Name
Eaton xComfort KLV closing screw
Catalog Number
178948
EAN
4015081742653
Product Length/Depth
100 mm
Product Height
25 mm
Product Width
150 mm
Product Weight
0.01 kg
Compliances
RoHS conform

Product specifications

Used with
Plug for cable screw gland
KLV Accessories
Accessory consideration
KLV distribution board
KLV multimedia
Spare parts
Type
  • KLV Accessories
  • KLV distribution board
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.