Download document () of 20
We make what matters work*

178949

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement wall trough, flush mounting, 1-rows, without flange

General specifications

Product Name
Eaton xComfort KLV wall box
Catalog Number
178949
EAN
4015081742660
Product Length/Depth
90 mm
Product Height
325 mm
Product Width
345 mm
Product Weight
0.75 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement wall trough
Type
KLV Accessories KLV distribution board KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.