Download document () of 20
We make what matters work*

178957

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement mounting rail for KLV-UP (HW)

General specifications

Product Name
Eaton xComfort KLV mounting rail
Catalog Number
178957
EAN
4015081742745
Product Length/Depth
7.5 mm
Product Height
35 mm
Product Width
250 mm
Product Weight
0.07 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement mounting rails
KLV distribution board
KLV Accessories
KLV multimedia
Spare parts
Type
  • KLV Accessories
  • KLV distribution board
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.