Download document () of 20
We make what matters work*

178958

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement mounting rail frame for flush-mounting (hollow-wall) compact distribution boards, 2

General specifications

Product Name
Eaton xComfort KLV mounting rail
Catalog Number
178958
EAN
4015081742752
Product Length/Depth
11.5 mm
Product Height
160 mm
Product Width
250 mm
Product Weight
0.34 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement mounting rails
KLV distribution board
Spare parts
KLV Accessories
Type
  • KLV Accessories
  • KLV distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.