Download document () of 20
We make what matters work*

178962

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement front plate, flush mounting, 2-row for KLV-UP

General specifications

Product Name
Eaton xComfort KLV cover
Catalog Number
178962
EAN
4015081742790
Product Length/Depth
30.5 mm
Product Height
387.5 mm
Product Width
274 mm
Product Weight
0.47 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement front plate
Spare parts
KLV distribution board
KLV Accessories
Type
  • KLV Accessories
  • KLV distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.