Download document () of 20
We make what matters work*

178963

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement front plate, flush mounting, 3-row for KLV-UP

General specifications

Product Name
Eaton xComfort KLV cover
Catalog Number
178963
EAN
4015081742806
Product Length/Depth
30.5 mm
Product Height
512.5 mm
Product Width
274 mm
Product Weight
0.56 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement front plate
KLV Accessories
KLV distribution board
Spare parts
Type
  • KLV Accessories
  • KLV distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.